IESNA:LM-63-2002
[TEST]P952220
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20042
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2195.6 2398.1 2618.4 2852.3 3054.7 3224.4 3353 3428.2 3440.5 3403.6
3365.3 3362.5 3385.8 3436.4 3555.4 3852.3 4589.6 5696.4 6682.7 7440.6
8023.3 8573.3 9069.9 9536.3 9849.6 9398.2 7607.5 5321.5 3679.9 2474.7
1043.8 331.1 157.3 68.4 21.9 0 0
2195.6 2402.2 2634.8 2860.5 3064.3 3234 3370.8 3446 3456.9 3424.1
3381.7 3380.3 3398.1 3450.1 3571.9 3804.4 4439.2 5518.5 6618.4 7403.6
8009.7 8619.8 9086.3 9543.2 9881.1 9589.7 7931.7 5663.5 3856.4 2566.4
1110.8 359.8 183.3 80.7 28.7 0 0
2195.6 2399.5 2625.2 2842.7 3037 3198.4 3322.9 3400.9 3409.1 3380.3
3348.9 3343.4 3362.5 3414.5 3530.8 3748.3 4264.1 5236.7 6331.1 7182
7811.3 8473.4 9101.3 9677.2 10164.3 10303.8 9187.5 7149.2 4823.6 3132.7
1450.1 571.8 321.5 177.8 82.1 27.4 0
2195.6 2383.1 2592.4 2800.3 2975.4 3124.5 3243.5 3305.1 3325.6 3313.3
3290 3287.3 3303.7 3328.3 3396.7 3534.9 3770.2 4311.9 5236.7 6298.3
7242.2 8119.1 9013.8 9856.5 10662.2 11291.5 11716.9 11751.1 11015.2 8738.8
4911.1 1757.9 705.9 377.6 173.7 39.7 0
2195.6 2355.7 2540.4 2730.5 2896.1 3037 3149.1 3224.4 3258.6 3266.8
3265.4 3273.6 3296.9 3318.8 3362.5 3462.4 3637.5 3901.5 4395.4 5229.9
6320.2 7484.3 8655.4 9874.2 10879.7 11829.1 12760.7 13801.8 14613 14016.6
11089 6108.1 2403.6 1075.2 454.2 46.5 0
2195.6 2340.7 2503.4 2667.6 2818.1 2956.3 3068.4 3156 3203.9 3238.1
3262.7 3302.4 3362.5 3410.4 3455.6 3526.7 3678.6 3922.1 4294.2 4749.7
5421.4 6301 7302.4 8377.6 9487.1 10716.9 12090.4 13703.3 15924.9 17245
15777.2 11859.2 6450.1 2301 571.8 32.8 0
2195.6 2332.4 2492.5 2658 2804.4 2942.6 3061.6 3147.8 3199.8 3232.6
3266.8 3306.5 3363.9 3414.5 3467.9 3547.2 3695 3934.4 4309.2 4792.1
5436.4 6298.3 7276.4 8329.8 9461.1 10704.6 12108.2 13805.9 15922.2 17165.7
15562.4 11632.1 6418.7 2347.5 565 36.9 0
2195.6 2305.1 2436.4 2580.1 2718.2 2852.3 2972.7 3073.9 3146.4 3202.5
3261.3 3332.5 3410.4 3476.1 3540.4 3632 3779.8 4008.2 4347.5 4809.9
5398.1 6117.7 6980.9 7975.5 9100 10365.4 11747 13239.5 15072.6 16473.5
14558.3 9091.7 4124.5 1403.6 333.8 28.7 0
2195.6 2287.3 2385.8 2499.3 2622.5 2746.9 2870.1 2978.1 3076.6 3162.8
3253.1 3339.3 3421.4 3493.9 3576 3695 3866 4130 4526.7 5068.4
5785.3 6640.3 7632.1 8715.5 9818.2 10978.2 12169.7 13435.2 14693.7 15117.8
13432.4 9002.8 3872.8 1161.4 467.9 130 0
2195.6 2255.8 2327 2409.1 2511.7 2623.8 2733.3 2846.8 2950.8 3056.1
3162.8 3259.9 3342 3429.6 3522.6 3633.4 3805.8 4082.1 4508.9 5131.4
5941.2 6875.6 7875.6 8889.3 9898.9 10912.6 11956.3 12956.4 13411.9 12543.2
9877 4954.9 1337.9 507.5 276.3 76.6 0
2195.6 2223 2258.6 2316 2392.6 2476.1 2575.9 2673.1 2778.4 2876.9
2991.8 3102.6 3212.1 3327 3446 3588.3 3783.9 4087.6 4544.5 5227.1
6123.2 7186.1 8212.1 9095.8 9860.6 10584.2 11172.5 11312 10600.7 8660.8
5403.6 1975.4 396.7 121.8 42.4 15 0
2195.6 2206.6 2221.6 2265.4 2328.3 2398.1 2481.6 2567.7 2660.8 2760.6
2867.3 2976.8 3097.2 3220.3 3357.1 3521.2 3736 4052 4495.3 5102.6
5916.6 6860.5 7726.5 8265.5 8513.1 8558.2 8374.9 7794.9 6731.9 5161.5
3038.3 1034.2 235.3 67 19.2 8.2 0
2195.6 2184.7 2186.1 2209.3 2251.7 2303.7 2366.6 2433.7 2500.7 2563.6
2633.4 2697.7 2772.9 2845.4 2924.8 3020.5 3161.5 3383.1 3733.3 4243.5
4898.8 5563.7 6021.9 6086.2 5719.6 5038.4 4064.3 2853.7 1626.6 744.2
318.7 120.4 45.1 17.8 8.2 1.4 0
2195.6 2146.4 2117.7 2101.3 2087.6 2062.9 2020.5 1953.5 1864.6 1759.3
1638.9 1511.6 1384.4 1270.9 1183.3 1119 1072.5 1054.7 1146.4 1358.4
1593.7 1786.6 1775.7 1463.8 1026 684 473.3 329.7 220.2 136.8
86.2 54.7 27.4 10.9 2.7 0 0
2195.6 2110.8 2045.2 1963.1 1845.4 1699.1 1526.7 1333.8 1128.6 927.5
781.1 704.5 688.1 694.9 718.2 738.7 755.1 756.5 738.7 701.8
660.7 619.7 575.9 528 465.1 387.1 302.3 217.5 162.8 119
76.6 45.1 17.8 6.8 2.7 0 0
2195.6 2079.4 1961.7 1804.4 1588.3 1351.6 1104 885.1 759.2 716.8
694.9 675.8 660.7 645.7 637.5 632 625.2 610.1 577.3 529.4
481.5 433.7 387.1 333.8 280.4 233.9 199.7 169.6 134.1 91.7
46.5 23.3 10.9 4.1 0 0 0
2195.6 2047.9 1882.4 1630.7 1351.6 1068.4 845.4 760.6 736 715.5
694.9 674.4 653.9 633.4 603.3 569.1 529.4 482.9 432.3 383
336.5 295.5 262.7 236.7 212 188.8 164.2 130 88.9 60.2
39.7 21.9 9.6 4.1 0 0 0
2195.6 2028.7 1803 1508.9 1177.9 898.8 785.2 762 740.1 716.8
697.7 674.4 649.8 619.7 581.4 533.5 481.5 428.2 372.1 317.4
272.2 243.5 223 203.8 183.3 162.8 139.5 110.8 87.6 69.8
50.6 32.8 10.9 1.4 0 0 0
2195.6 2001.4 1726.4 1377.6 1035.6 833.1 788 766.1 744.2 720.9
700.4 678.5 652.5 617 569.1 518.5 456.9 395.4 328.3 280.4
249 229.8 214.8 198.4 180.6 158.7 131.3 108.1 90.3 71.1
52 32.8 9.6 0 0 0 0
2195.6 1998.7 1701.8 1327 980.9 824.9 796.2 772.9 749.7 727.8
705.9 681.3 655.3 617 570.5 508.9 439.1 369.4 311.9 268.1
240.8 223 206.6 188.8 168.3 142.3 113.5 94.4 76.6 58.8
39.7 21.9 5.5 0 0 0 0
2195.6 1998.7 1684 1299.6 957.6 824.9 801.6 778.4 752.4 727.8
705.9 682.6 656.6 622.4 578.7 518.5 444.6 370.7 307.8 261.3
233.9 217.5 201.1 181.9 158.7 125.9 97.1 80.7 65.7 49.2
31.5 12.3 1.4 0 0 0 0
2195.6 2005.5 1692.2 1303.7 957.6 824.9 801.6 778.4 753.8 730.5
707.3 684 659.4 626.5 582.8 515.7 441.9 365.3 302.3 257.2
232.6 216.1 198.4 180.6 156 117.6 91.7 76.6 60.2 43.8
27.4 9.6 0 0 0 0 0
